50 ADDITIONAL mini kits

by Dia

Favorited Favorite 0

This will add an additional 50 kits to the order for 50. No additional thread is necessary. Extras are to compensate for common part failures or defects.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
236.38
You save:
25.97 (10%)
53   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
7.9 2   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
3.95 1   
Cannot be ordered at this time.
LilyPad LED Yellow (5pcs)
Retired DEV-10047
7.9 2   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
106
You save:
5.3 (5%)
53   
LilyPad LED Green (5pcs)
Retired DEV-10046
7.9 2   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
7.9 2   
Cannot be ordered at this time.
Total: 385.83