This wishlist contains everything you'll need to follow along with the "Getting Started with the AutoDriver" tutorial.
Product | Subtotal | Qty | |
---|---|---|---|
RedBoard - Programmed with Arduino
DEV-11575 |
24.95 |
1
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 | |
Breadboard - Translucent Self-Adhesive (Red)
PRT-11317 |
5.5 | 1 | |
Stepper Motor with Cable
ROB-09238 |
35 | 2 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Jumper Wires Premium 6" M/F Pack of 10
PRT-09140 |
9 | 2 | |
Break Away Headers - Straight
PRT-00116 |
3.5 | 2 | |
Ribbon Crimp Connector - 10-pin (2x5, Female)
PRT-10650 |
1.65 | 3 | |
Ribbon Crimp Connector - 6-pin (2x3, Female)
PRT-10651 |
1.35 | 3 | |
Ribbon Cable - 10 wire (15ft)
CAB-10647 |
5.5 | 1 | |
Ribbon Cable - 6 wire (15ft)
CAB-10646 |
3.5 | 1 | |
2x5 Pin Shrouded Header
PRT-08506 |
5.25 | 3 | |
2x3 Pin Shrouded Header
PRT-10877 |
5.25 | 3 | |
Screw Terminals 3.5mm Pitch (2-Pin)
PRT-08084 |
9.45 | 9 | |
Wall Adapter Power Supply - 12VDC 600mA
TOL-09442 |
5.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack Adapter - Female
PRT-10288 |
3.5 | 1 | |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
Total: 149.25 |