to buy

by chadparker

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Stickers
Retired SWG-08798
0.3 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Heatsink Compound
15 available PRT-09599
2.45 1   
Nordic FOB
Retired WRL-08602
24.95 1   
Cannot be ordered at this time.
NCP1400-5V Step-Up Breakout
Retired PRT-08999
5.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
49.5 3   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
5.5 1   
Piezo Element
In stock SEN-10293
1.6 1   
Servo - Large
Retired ROB-09064
12.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Ceramic Resonator 16MHz
Retired COM-09420
4.75 5   
Cannot be ordered at this time.
WiiChuck Adapter
Retired DEV-09281
1.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive White (Sale)
Retired PRT-07916
2.95 1   
Cannot be ordered at this time.
Breadboard - Mini Self-Adhesive Black
Retired PRT-08803
2.95 1   
Cannot be ordered at this time.
ATmega328 with Arduino Duemilanove Bootloader
Retired DEV-09217
4.95 1   
Cannot be ordered at this time.
Arduino Uno
Retired DEV-09950
24.95 1   
Cannot be ordered at this time.
Arduino Main Board Retail (Uno)
Retired RTL-10175
24.95 1   
Cannot be ordered at this time.
EL Sequencer
Retired COM-09203
24.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
AVR 8 Pin 10MHz 1K 4A/D - ATtiny13
Retired COM-00211
1.95 1   
Cannot be ordered at this time.
Total: 211.6