by Dia
Add 100 kits to the base order of 50. Extras are to account for common part defects.
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
442.05
You save: 77.7 (15%) |
105
Cannot be ordered at this time. |
|
LilyPad LED Blue (5pcs)
DEV-10045 |
19.75 |
5
Cannot be ordered at this time. |
|
LilyPad LED Green (5pcs)
DEV-10046 |
15.8 |
4
Cannot be ordered at this time. |
|
LilyPad LED Pink (5pcs)
DEV-10962 |
11.85 |
3
Cannot be ordered at this time. |
|
LilyPad LED Purple (5pcs)
DEV-11325 |
7.9 |
2
Cannot be ordered at this time. |
|
LilyPad LED Red (5pcs)
DEV-10044 |
15.8 |
4
Cannot be ordered at this time. |
|
LilyPad LED White (5pcs)
DEV-10081 |
15.8 |
4
Cannot be ordered at this time. |
|
LilyPad LED Yellow (5pcs)
DEV-10047 |
11.85 |
3
Cannot be ordered at this time. |
|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
198.45
You save: 22.05 (10%) |
105 | |
Total: 739.25 |