Product | Subtotal | Qty | |
---|---|---|---|
Spring Terminals - PCB Mount (6-Pin)
PRT-08077 |
35.75
You save: 1.75 (5%) |
25
Cannot be ordered at this time. |
|
Arduino Offset Header - 8 Pin
PRT-09374 |
3.75 |
3
Cannot be ordered at this time. |
|
Arduino Stackable Header Kit
PRT-10007 |
5.25 | 3 | |
Mini Photocell
SEN-09088 |
9.6 | 6 | |
DIP Sockets Solder Tail - 16-Pin 0.3"
PRT-07938 |
7.5 | 15 | |
Darlington Driver 8-Channel ULN2803 DIP
COM-00312 |
9.75 |
5
Cannot be ordered at this time. |
|
Serial Enabled 20x4 LCD - Black on Green 5V
LCD-09568 |
89.85 |
3
Cannot be ordered at this time. |
|
Infrared Remote Control
COM-11759 |
14.85 |
3
Cannot be ordered at this time. |
|
SparkFun IR Receiver Breakout - TSOP85
SEN-08554 |
29.85 |
3
Cannot be ordered at this time. |
|
Coin Cell Battery - 20mm (CR2025)
PRT-11928 |
6.3 | 3 | |
9V Battery Holder
PRT-10512 |
10.5 | 3 | |
Jumper Wire Kit - 140pcs
PRT-00124 |
13 | 2 | |
Standoff - Nylon (4-40; 3/8"; 10 pack)
PRT-10927 |
3.5 | 1 | |
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 | |
DC Brushless Fan - 80x80x15mm (5V)
COM-09649 |
17.85 |
3
Cannot be ordered at this time. |
|
Total: 258.9 |