tools

by braingram

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
6" Digital Calipers
In stock TOL-10997
16.5 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Tweezers - Curved (ESD Safe)
Only 11 left! TOL-10602
4.5 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Long Nosed Pliers
Retired TOL-10392
3.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 12 left! TOL-10865
10.95 1   
Multimeter Probes - Tweezers
Retired TOL-11060
5.5 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
Soldering Tip - Plug Type - Tapered 1/32"
Retired TOL-09537
3.95 1   
Cannot be ordered at this time.
Total: 187.85