Shifting Paradigms Exhibition

by Dia

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
Conductive Thread (Thick) - 50'
Retired DEV-10120
10.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.5 1   
Bare Conductive - Electric Paint Pen (10ml)
In stock COM-11521
9.95 1   
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
5.25 1   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor (Connector)
Retired PRT-11681
1.5 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
23 available DEV-10172
5.95 1   
fabrickit BricKit
Retired DEV-11811
29.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
34 available COM-11558
12.95 1   
Heating Pad - 5x10cm
In stock COM-11288
3.95 1   
Sparkle Kit - Diamond
Retired KIT-10836
19.95 1   
Cannot be ordered at this time.
Fiber Optic Fabric - White (40x75 cm)
Retired COM-11594
39.95 1   
Cannot be ordered at this time.
Total: 181.7