EVF_Gyro_gimbal_RIG

by Member #462065

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
44.85 3   
SparkFun 9 Degrees of Freedom Breakout - MPU-9150
Retired SEN-11486
34.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
Out of stock PRT-08431
4.5 1   
Jumper Wires Premium 12" M/M Pack of 10
In stock PRT-09387
4.95 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
LED - RGB Clear Common Cathode
In stock COM-00105
6.75 3   
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Rocker Switch - Round w/ Blue LED
In stock COM-11155
1.6 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
1.1 2   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
7 2   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
5.9 2   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Servo Mount
Retired ROB-11277
4 8   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Total: 175.15