U Do It Xbee

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
1996 80   
XBee Explorer USB
Retired WRL-08687
898.4
You save:
99.6 (10%)
40   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
178.4
You save:
19.6 (10%)
40   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
284.8
You save:
31.2 (10%)
80   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
142.4
You save:
15.6 (10%)
40   
XBee Shield
Retired WRL-10854
898.4
You save:
99.6 (10%)
40   
Arduino Stackable Header Kit
In stock PRT-10007
54
You save:
6 (10%)
40   
Total: 4452.4