Belmar Bike hack

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED String Lights - Red (10M)
Retired COM-11747
9.95 1   
Cannot be ordered at this time.
LED String Lights - Green (10M)
Retired COM-11749
9.95 1   
Cannot be ordered at this time.
LED String Lights - Blue (10M)
Retired COM-11750
9.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
18
You save:
2 (10%)
40   
ProtoBoard - Square 1" Double Sided
Out of stock PRT-08814
45
You save:
5 (10%)
20   
Battery Holder 3xAA with Cover and Switch
In stock PRT-10891
1.95 1   
Total: 94.8