by Cryocrat
Product | Subtotal | Qty | |
---|---|---|---|
Rocker Switch - DPDT
COM-11139 |
0.95 |
1
Cannot be ordered at this time. |
|
Super Bright LED - White 10mm
COM-11118 |
3.14
You save: 0.56 (15%) |
2 | |
LED - Basic Red 5mm
COM-09590 |
1.8 | 4 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
1.05 | 1 | |
Capacitor Ceramic 0.1uF
COM-08375 |
1.2 | 4 | |
LED Holder - 10mm
COM-11841 |
1.1 | 2 | |
LED Holder - 5mm
COM-11840 |
2.2 | 4 | |
Molex Jumper 3 Wire Assembly
PRT-09919 |
1.5 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
LED - Super Bright White
COM-00531 |
2.1 | 2 | |
Total: 25.99 |