Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Inventor's Kit Guidebook
BOK-11581 |
2.95 |
1
Cannot be ordered at this time. |
|
Shift Register 8-Bit - 74HC595
COM-00733 |
7.5 |
5
Cannot be ordered at this time. |
|
Diode Small Signal - 1N4148
COM-08588 |
12
You save: 0.5 (4%) |
50 | |
Hobby Motor
ROB-10171 |
2.85 |
3
Cannot be ordered at this time. |
|
Servo - Generic (Sub-Micro Size)
ROB-09065 |
19.9 | 2 | |
Relay SPDT Sealed
COM-00100 |
4.2 | 2 | |
Flex Sensor 2.2"
SEN-10264 |
23.9 | 2 | |
SoftPot Membrane Potentiometer - 50mm
SEN-08680 |
8.5 | 1 | |
USB Cable A to B - 10 Foot
CAB-00513 |
4.95 |
1
Cannot be ordered at this time. |
|
Mini Photocell
SEN-09088 |
3.2 | 2 | |
LED - RGB Clear Common Cathode
COM-00105 |
22.5 | 10 | |
Trimpot 10K Ohm with Knob
COM-09806 |
2.1 | 2 | |
SparkFun Inventor's Kit - V3
KIT-11576 |
89.95 |
1
Cannot be ordered at this time. |
|
fabrickit Snap Brick - Male
DEV-10297 |
5.85 |
3
Cannot be ordered at this time. |
|
fabrickit Snap Brick - Female
DEV-10298 |
5.85 |
3
Cannot be ordered at this time. |
|
fabrickit Bare Brick
DEV-10296 |
4.5 |
3
Cannot be ordered at this time. |
|
Fabrickit LED Brick - White
DEV-10412 |
7.5 |
3
Cannot be ordered at this time. |
|
Total: 228.2 |