Smart-Clock

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Big Dome Pushbutton - Red (Economy)
Retired COM-11960
5.95 1   
Cannot be ordered at this time.
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
2 4   
Cannot be ordered at this time.
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
1.6 1   
Ambient Light Sensor - TEMT6000x01
Only 2 left! COM-08348
3.2 2   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
Rotary Encoder
In stock COM-09117
4.5 1   
DC Barrel Jack Plug - Male
In stock PRT-11476
1.05 1   
Bubble Display - 7-Segment (4-digit)
Retired COM-12710
11.8 4   
Cannot be ordered at this time.
Total: 44.4