SVVSD

by neurdy

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit Lab Pack
Retired LAB-11956
1250 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
Tool Kit - Deluxe
Retired TOL-10874
2599 20   
Cannot be ordered at this time.
Third Hand
27 available TOL-09317
109.5 10   
SparkFun Safety Glasses
Out of stock SWG-11046
148.5 30   
100MHz Digital Storage Oscilloscope - ADS1102C
Retired TOL-10806
799.9 2   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
140 8   
H-Bridge Motor Driver 1A
In stock COM-00315
20 8   
EasyDriver Stepper Motor Driver
Retired ROB-10267
119.6 8   
Cannot be ordered at this time.
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
111.6 8   
LED - RGB Clear Common Cathode (100 pack)
Retired COM-09985
59.95 1   
Cannot be ordered at this time.
LED Mixed Bag - 5mm
Retired COM-09881
138
You save:
92 (40%)
20   
Cannot be ordered at this time.
Making Things Talk - 2nd edition
Retired BOK-11086
24.95 1   
Cannot be ordered at this time.
Make: Electronics
Retired BOK-09600
34.95 1   
Cannot be ordered at this time.
Getting Started with Processing
Retired BOK-10078
19.95 1   
Cannot be ordered at this time.
Getting Started in Electronics
Retired BOK-10764
19.95 1   
Cannot be ordered at this time.
Total: 5710.8