FND112_Optional

by Member #105461

Favorited Favorite 0

Optional items for FND112: Experimental Audio

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Solder Lead Free - 15-gram Tube
In stock TOL-09163
3.95 1   
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Total: 29.35