WORK3

by Member #150121

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Serial DB9 Breakout
Retired BOB-08552
1.9 2   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Male, 9-pin)
Retired PRT-11156
3.9 2   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
1.05 1   
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
0.95 1   
Cannot be ordered at this time.
Logic16 - USB Logic Analyzer
Retired TOL-10989
299.95 1   
Cannot be ordered at this time.
Serial Connector - Ribbon Cable (Female, 9-pin)
Retired PRT-11157
3.9 2   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Jumper Wires Premium 12" M/F Pack of 10
In stock PRT-09385
4.95 1   
Jumper Wire - 0.1", 4-pin, 12"
In stock PRT-10374
2.1 1   
Jumper Wire - 0.1", 5-pin, 12"
In stock PRT-10375
2.1 1   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
2.1 1   
Header - 10-pin Female (PTH, 0.1")
In stock PRT-11896
1.5 2   
Jumper Wire - 0.1", 3-pin, 12"
In stock PRT-10373
2.1 1   
Total: 331