Relay Shield

by cjenkins

Favorited Favorite 0

Advanced Relay Shield for Spark Core:

https://github.com/carlos-jenkins/relay-shield

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Wall Charger - 5V, 1A (Black)
In stock TOL-11456
4.5 1   
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
10.95 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
Non-Invasive Current Sensor - 30A
20 available SEN-11005
10.95 1   
Relay SPDT Sealed - 20A
In stock COM-10924
3.5 1   
Total: 34.85