×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Inclinometer

by Cannikin

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
39.95 1   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Retired DEV-10999
19.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
14.95 1   
SparkFun Navigation Switch Breakout
Retired COM-08236
6.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
2.05 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.5 1   
Rocker Switch - DPDT
Retired COM-11139
0.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA7361
Retired SEN-09652
11.95 1   
Cannot be ordered at this time.
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
0.95 1   
Arduino Display Module - 3.2" Touchscreen LCD
23 available LCD-11741
84.95 1   
Total: 203.1