RN-52 Breakout

by Joel_E_B

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
2.45 1   
Mini Pushbutton Switch
In stock COM-00097
2.7 6   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
4.9 2   
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Total: 58.05