Product | Subtotal | Qty | |
---|---|---|---|
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
3.15 | 3 | |
Laser Card Module - Red
COM-00594 |
6.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery Holder - 20mm (Sewable)
DEV-08822 |
1.5 | 1 | |
Big Red Box - Enclosure
PRT-11366 |
10.5 | 1 | |
Wall Adapter Power Supply - 12VDC 600mA
TOL-09442 |
5.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack - Panel Mount
PRT-10785 |
3.95 |
1
Cannot be ordered at this time. |
|
ProtoBoard - Wombat (PTH)
PRT-08619 |
10.95 | 1 | |
Hobby Motor
ROB-10171 |
2.85 |
3
Cannot be ordered at this time. |
|
Metal Pushbutton - Latching (16mm, Blue)
COM-11972 |
6.5 | 1 | |
Total: 52.3 |