Quote

by Arrch

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
6.4 4   
N-Channel MOSFET 60V 30A
Retired COM-10213
5 4   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.5 5   
Crystal 16MHz
In stock COM-00536
1.05 1   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Total: 31.5