Dallas Hackathon

by Member #465962

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Altitude/Pressure Sensor Breakout - MPL3115A2
In stock SEN-11084
33 2   
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
33 2   
Cannot be ordered at this time.
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
3.5 1   
Color Detector Sensor
Retired SEN-11195
49.95 1   
Cannot be ordered at this time.
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
FlyCamOne eco V2
Retired SEN-11171
39.95 1   
Cannot be ordered at this time.
Compass Module with Tilt Compensation - HMC6343
Retired SEN-08656
149.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Magnetometer Breakout - HMC5883L
Retired SEN-10530
14.95 1   
Cannot be ordered at this time.
Ultrasonic Range Finder - LV-MaxSonar-EZ0
Retired SEN-08502
35.63
You save:
1.87 (5%)
1   
Cannot be ordered at this time.
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
Carbon Monoxide Sensor - MQ-7
Only 11 left! SEN-09403
5.5 1   
Dissolved Oxygen Kit
Retired SEN-11194
249.95 1   
Cannot be ordered at this time.
Electrical Conductivity Kit
Retired SEN-11193
149.95 1   
Cannot be ordered at this time.
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
5.5 1   
SparkFun Gas Sensor Breakout
In stock BOB-08891
1.05 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
LPG Gas Sensor - MQ-6
In stock SEN-09405
5.5 1   
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Polar Heart Rate Monitor Interface
Retired SEN-08661
59.95 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
21.5 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
SparkFun Digital IMU Breakout - IMU3000
Retired SEN-10251
29.95 1   
Cannot be ordered at this time.
SparkFun IMU Fusion Board - ADXL345 & IMU3000
Retired SEN-10252
39.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Total: 1338.78