9-2-13

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Rocker Switch - DPDT
Retired COM-11139
0.95 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
2.5 2   
Cannot be ordered at this time.
Heatsink and Fan - 70mm
Retired PRT-10686
9.9 2   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
11.95 1   
Cannot be ordered at this time.
LED - RGB 5mm Square (Piranha)
Retired COM-11679
4.75 5   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Theragrip Thermal Tape
Retired PRT-09771
3.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
AttoPilot Voltage and Current Sense Breakout - 180A
Retired SEN-10644
19.95 1   
Cannot be ordered at this time.
RaspiRobot Board
Retired KIT-11561
59.9 2   
Cannot be ordered at this time.
Getting Started with Raspberry Pi
Retired BOK-11764
12.95 1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Arduino Workshop
Retired BOK-11932
32.5 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
33 2   
RedBot Kit
Retired ROB-12032
74.95 1   
Cannot be ordered at this time.
Total: 305.85