by etechparker
Prototype Materials
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Stackable Header - 8 Pin
PRT-09279 |
3.75 | 5 | |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
2mm 10pin XBee Socket
PRT-08272 |
11.5 | 10 | |
Jumper Wires Premium 6" F/F - 20 AWG (10 Pack)
PRT-11710 |
19.5 | 3 | |
Break Away Headers - Straight
PRT-00116 |
17.5 | 10 | |
Ribbon Cable - 10 wire (3ft)
CAB-10649 |
2.1 | 2 | |
Ribbon Connector - GP-2106
GPS-11010 |
1.5 |
1
Cannot be ordered at this time. |
|
Conductive Ribbon - 4-Conductor (Connector)
PRT-11681 |
15 |
10
Cannot be ordered at this time. |
|
Mini Pushbutton Switch
COM-00097 |
4.5 | 10 | |
Female Headers
PRT-00115 |
8.75 | 5 | |
SparkFun Power Cell - LiPo Charger/Booster
PRT-11231 |
19.95 |
1
Cannot be ordered at this time. |
|
USB Micro-B Cable - 6 Foot
CAB-10215 |
11 | 2 | |
Total: 125 |