TomsWishlist

by Member #127979

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tactile Button Assortment
In stock COM-10302
32.5 5   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
49 20   
Mini Photocell
In stock SEN-09088
16 10   
Force Sensitive Resistor 0.5"
In stock SEN-09375
37.5 5   
Piezo Element
In stock SEN-10293
16 10   
Female Headers
Out of stock PRT-00115
49.8
You save:
2.7 (5%)
30   
Trimpot 10K Ohm with Knob
In stock COM-09806
21 20   
Diffused LED - RGB 10mm
In stock COM-11120
11.5 10   
LED - Super Bright Red (100 pack)
Retired COM-09979
14.95 1   
Cannot be ordered at this time.
LED - Super Bright Green (100 pack)
Retired COM-09984
19.95 1   
Cannot be ordered at this time.
LED - Super Bright Yellow (100 pack)
Retired COM-09982
14.95 1   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
4.75 5   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
4.75 5   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
35 10   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
16 10   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 14 left! SEN-00242
149.5 10   
Slide Potentiometer Knob - X-Large
In stock COM-09120
16 10   
Flex Sensor 4.5"
In stock SEN-08606
179.5 10   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
84.75 5   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
27.5 5   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
45 10   
Mini Pushbutton Switch
In stock COM-00097
12.9
You save:
0.6 (4%)
30   
Thumb Joystick
In stock COM-09032
22.5 5   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
54.75 5   
Cannot be ordered at this time.
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Out of stock COM-12661
29.75 5   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (3ft)
In stock CAB-10649
10.5 10   
Flex Sensor 2.2"
Out of stock SEN-10264
59.75 5   
Vibration Motor
In stock ROB-08449
11.25 5   
SparkFun Thumb Joystick Breakout
In stock BOB-09110
75.6
You save:
8.4 (10%)
40   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Total: 1140.4