i2r_20130904

by John Steele

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
237
You save:
12.5 (5%)
10   
Cannot be ordered at this time.
Arduino Stackable Header - 6 Pin
In stock PRT-09280
10 20   
Arduino Stackable Header - 8 Pin
In stock PRT-09279
10 20   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
19 20   
Third Hand
Out of stock TOL-09317
19.9 2   
Arduino Uno - R3
In stock DEV-11021
229.5 10   
Total: 525.4