Project Pegasus

by Member #424483

Favorited Favorite 0

A very high tech r/c rotor aircraft based off of a new propulsion technology. I am doing this for an engineering design project for my Junior year in high school to gain recognition from colleges. http://christian4mac.wix.com/projectpegasus https://www.facebook.com/projectpegasusengineering

2.4ghz arduinos $40: http://yourduino.com/sunshop2/index.php?l=product_detail&p=190 Mini hdmi adapter: http://www.ebay.com/itm/Mini-HDMI-Type-C-Male-to-HDMI-Type-A-Female-Adapter-Connector-AHM2-MN1-/290929673045?pt=US_Video_Cables_Adapters&hash=item43bcc28355

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
Thumb Joystick
In stock COM-09032
9 2   
Mini Pushbutton Switch
In stock COM-00097
5.4 12   
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
4.95 1   
Cannot be ordered at this time.
LED Tactile Button - Red
In stock COM-10442
4.5 2   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
19.2 12   
Rotary Encoder - Illuminated (Red/Green)
Retired COM-10596
2.95 1   
Cannot be ordered at this time.
Clear Plastic Knob
In stock COM-10597
1.05 1   
LED Tactile Button- White
In stock COM-10439
15.75 7   
LED Tactile Button - Blue
In stock COM-10443
15.75 7   
Serial TFT LCD - 3.2" with Touchscreen (uLCD-32PTU-GFX)
Retired LCD-11677
84.95 1   
Cannot be ordered at this time.
USB-to-Serial Bridge - µUSB-PA5
Retired DEV-11814
24.95 1   
Cannot be ordered at this time.
Voltage Regulator - Adjustable
Out of stock COM-00527
4.2 2   
Ultrasonic Range Finder - LV-MaxSonar-EZ2
Retired SEN-08503
32.95 1   
Cannot be ordered at this time.
ProtoBoard - Square Shape
Retired PRT-08886
4 8   
Cannot be ordered at this time.
ProtoBoard - Square 2"
21 available PRT-08811
7 2   
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
Logic Level Converter
Retired BOB-11978
3.9 2   
Cannot be ordered at this time.
Webcam - USB
Retired SEN-11957
15.95 1   
Cannot be ordered at this time.
Light Pipe - White Core (3.5mm, 5' long)
Retired PRT-10694
14.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
9.9 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
7 2   
Beaglebone Black
Retired DEV-12076
44.95 1   
Cannot be ordered at this time.
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
6.3 6   
7-Segment Display - 4-Digit (White) (single header)
Retired COM-12669
2 2   
Cannot be ordered at this time.
Female Headers
Out of stock PRT-00115
1.75 1   
Heat Shrink - White 5' x 1/4"
Retired PRT-08832
1.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
TLC 5940 - PWM Driver
Retired COM-10136
5.95 1   
Cannot be ordered at this time.
XBee WiFi Module - Wire Antenna
Retired WRL-12571
43.95 1   
Cannot be ordered at this time.
TRIAC
Retired COM-09234
0.95 1   
Cannot be ordered at this time.
Total: 548.95