Basics for Prototyping

by MKH

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3 SMD
In stock DEV-11224
263 10   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
5.9 2   
Cannot be ordered at this time.
USB Cable A to A - 6 Foot
Retired CAB-00515
11.85 3   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
39.9 2   
Cannot be ordered at this time.
Crystal Kit
Retired COM-11630
9.9 2   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3
Retired KIT-11576
179.9 2   
Cannot be ordered at this time.
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
29.85 3   
Heat Shrink Kit
In stock PRT-09353
26.85 3   
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Benchtop Power Board Kit
Retired KIT-09774
19.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
25.5 1   
Cannot be ordered at this time.
Qtechknow ArduSensor Learning Kit
Retired KIT-11470
54.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
67.5 3   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Tweezers - Curved (ESD Safe)
Only 6 left! TOL-10602
4.5 1   
Monocle Magnifier - Illuminated
34 available TOL-09316
10.95 1   
Digital Multimeter
Retired TOL-09141
14.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
SparkFun Third Hand Kit
18 available TOL-11784
37.5 1   
SparkFun Inventor's Kit Parts Refill Pack
Retired LAB-11479
24.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
Power Supply - 12V/5V (2A)
Retired TOL-11296
19.9 2   
Cannot be ordered at this time.
Total: 1118.9