Forget something during Black Friday/Cyber Monday? Check out the Week of Deals!
by nerdwaller
Product | Subtotal | Qty | |
---|---|---|---|
![]() |
Infrared Remote Control
COM-11759 |
4.95 |
1
Cannot be ordered at this time. |
![]() |
Big Red Box - Enclosure
PRT-11366 |
8.95 | 1 |
![]() |
SparkFun IR Receiver Breakout - TSOP85
SEN-08554 |
9.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Audio Amplifier Kit - STA540
KIT-09612 |
32.95 | 1 |
![]() |
Serial TFT LCD 4.3" with Touchscreen - uLCD43
LCD-11075 |
139.95 |
1
Cannot be ordered at this time. |
![]() |
6" Digital Calipers
TOL-10997 |
14.95 | 1 |
![]() |
Tweezers - Curved (ESD Safe)
TOL-10602 |
3.95 | 1 |
![]() |
SparkFun Third Hand Kit
TOL-11784 |
34.95 | 1 |
![]() |
Flexible Coolant Pipe - 1ft (1/2" - OVERSIZED)
TOL-12029 |
5.95 |
1
Cannot be ordered at this time. |
![]() |
SparkFun Audio Bluetooth Breakout - RN-52
WRL-11777 |
79.9 |
2
Cannot be ordered at this time. |
![]() |
Voltage Regulator - 3.3V
COM-00526 |
7.8
You save: 1.95 (20%) |
5 |
Total: 344.25 |