MyOrder

by Member #377620

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Banana to Alligator Coax Cable
In stock CAB-00508
5.5 1   
SparkFun Stickers
Retired SWG-11354
0.3 1   
Cannot be ordered at this time.
Momentary Button - Panel Mount (Black)
In stock COM-11996
1.05 1   
Big Dome Pushbutton - Red (Economy)
Retired COM-11960
5.95 1   
Cannot be ordered at this time.
Resistor 1.0M Ohm 1/6th Watt PTH - 20 pack
Retired COM-11852
0.5
You save:
0.45 (47%)
1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Guidebook
Retired BOK-11581
2.95 1   
Cannot be ordered at this time.
Key Switch - Small
Retired COM-10445
0.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
3.15 3   
Hobby Motor
Retired ROB-10171
3.8 4   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
Retired SEN-10131
11.49
You save:
2.01 (15%)
3   
Cannot be ordered at this time.
RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
Out of stock SEN-11319
17.5 5   
Hook-up Wire - Gray (22 AWG)
In stock PRT-08025
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
3.5 1   
Total: 66.39