F130910

Favorited Favorite 0

OpenXC CAN Translator rebuild parts list.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Bluetooth Modem - BlueSMiRF Silver
Retired WRL-10269
239.7 6   
Cannot be ordered at this time.
Bluetooth USB Module Mini
In stock WRL-09434
43.8 4   
Break Away Male Headers - Right Angle
In stock PRT-00553
3.9 2   
Jumper Wires Premium 12" F/F Pack of 10
27 available PRT-09389
9 2   
Jumper Wire - 0.1", 6-pin, 12"
In stock PRT-10376
7.8 4   
Jumper Wire - 0.1", 4-pin, 6"
In stock PRT-10369
3 2   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
16.95 1   
Heat Shrink Kit
In stock PRT-09353
7.95 1   
Total: 332.1


Start a project on
Hackster.io
with this stuff