Terrarium

by aaronbear

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun MOSFET Power Control Kit
Retired COM-10256
3.95 1   
Cannot be ordered at this time.
Heating Panel - 12V (4" x 2")
Retired COM-11867
34.95 1   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
In stock COM-11270
9.9 2   
Liquid Pump - 350GPH (12v)
30 available ROB-10455
14.95 1   
Total: 63.75


Start a project on
Hackster.io
with this stuff