×

It's Cyber Monday all week long! Use promo code BFCM2023 at checkout for 15% off SparkFun Original Products under $200. Some exceptions apply. Shop SparkFun Originals.

Are you OK? project

by elecia

Favorited Favorite 1

This is the wishlist that covers the parts for the project defined in the Making Embedded Systems podcast, Facebook status: maybe not dead and the associated blog posts at Logical Elegance

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Electric Imp
Retired WRL-11395
17.95
You save:
12 (40%)
1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
SparkFun Electric Imp Breakout
Retired BOB-11400
12.95 1   
Cannot be ordered at this time.
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
2.1 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Total: 50.85