General

by WanderStar

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Hoodie - XXL
Retired SWG-08741
24.95 1   
Cannot be ordered at this time.
Solder : Time II Watch Kit
Retired KIT-11488
59.95 1   
Cannot be ordered at this time.
SparkFun BigTime Watch Kit
Retired KIT-11734
32.5 1   
Cannot be ordered at this time.
Herbie Kit - Red
Retired ROB-09548
39.95 1   
Cannot be ordered at this time.
SparkFun GEEK Tee - Large
Retired SWG-11338
10 1   
Cannot be ordered at this time.
LED String Lights - Purple (10M)
Retired COM-11755
9.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
Retired DEV-11680
5.25 1   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
2.1 1   
USB LiPoly Charger - Single Cell
Retired PRT-10161
14.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.032") Special Blend
Only 11 left! TOL-10243
26.95 1   
Total: 278.04