UVM vending machine

by Miskatonic

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun GPS Shield
Retired GPS-10710
14.95 1   
Cannot be ordered at this time.
GPS Receiver - EM-406A SiRF III (20 Channel)
Retired GPS-00465
39.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Only 13 left! SEN-10121
39.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
14.95 1   
Brass Sponge
Out of stock TOL-08964
2.95 1   
Soldering Iron - 30W (US, 110V)
In stock TOL-09507
9.95 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
1.95 1   
Wire Strippers 30AWG
Retired TOL-08696
4.95 1   
Cannot be ordered at this time.
Solder Vacuum
Retired TOL-00082
3.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Voltage Regulator - 3.3V
In stock COM-00526
1.95 1   
2mm 10pin XBee Socket
In stock PRT-08272
1 1   
Breakout Board for XBee Module
In stock BOB-08276
2.95 1   
XBee Explorer Dongle
Retired WRL-09819
24.95 1   
Cannot be ordered at this time.
XBee 1mW Wire Antenna - Series 1 (802.15.4)
In stock WRL-08665
24.95 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
0.95 1   
Thermistor 10K
In stock SEN-00250
0.75 1   
Mini Photocell
In stock SEN-09088
1.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.5 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
In stock COM-11507
0.95 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
In stock COM-11508
0.95 1   
Female Headers
In stock PRT-00115
1.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
3.95 1   
Breadboard - Mini Modular (White)
Retired PRT-11658
3.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
In stock DEV-07914
9.95 1   
Arduino Ethernet Shield
Retired DEV-09026
39.06
You save:
6.89 (15%)
1   
Cannot be ordered at this time.
XBee Shield
Retired WRL-10854
24.95 1   
Cannot be ordered at this time.
RedBoard - Programmed with Arduino
Retired DEV-11575
19.96
You save:
4.99 (20%)
1   
Cannot be ordered at this time.
Total: 300.72


Start a project on
Hackster.io
with this stuff