setiembre 2013

by Member #226141

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 1000mAh 7.4v (Sale)
Retired PRT-10472
9.9 2   
Cannot be ordered at this time.
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
Retired PRT-10473
32.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1500mAh 11.1v
Retired PRT-10470
12.95 1   
Cannot be ordered at this time.
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
24.95 1   
Cannot be ordered at this time.
Total: 115.65