PongSatWorkShop

by SolX

Favorited Favorite 0

PongSat Hack Developing Edge of Space Science

Who: Up-to 100 Participants What: Develop Open Source Small-Scale Edge of Space Science Experiments When: November 16 & 17, 2013 Where: Hacker Dojo Why: Advance Science and Education

Presented By Hacker Dojo JP Aerospace Silicon Valley Space Center Solar System Express DIY Space Exploration SpaceUnited

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
30 available SEN-09721
25.9 2   
LED - RGB Diffused Common Cathode (25 pack)
Only 10 left! COM-09852
19.95 1   
Triple Output High Power RGB LED
In stock COM-08718
14.95 1   
Thin Speaker
In stock COM-10722
0.95 1   
Polymer Lithium Ion Battery - 110mAh
Out of stock PRT-00731
175.28
You save:
19.32 (10%)
28   
SparkFun LiPo Charger Basic - Micro-USB
In stock PRT-10217
7.95 1   
SparkFun LiPo Charger Basic - Mini-USB
Only 6 left! PRT-10401
7.95 1   
Piezo Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
1.95 1   
Text-to-Speech Module - Emic 2
22 available DEV-11711
59.95 1   
SparkFun Audio-Sound Breakout - WTV020SD
Only 13 left! WIG-11125
19.95 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
In stock BOB-09868
9.95 1   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
2.95 1   
Miniature Solar Cell - BPW34
In stock PRT-09541
1.5 1   
Miniature Solar Cell - CPC1822
In stock PRT-09962
3.9 2   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
In stock SEN-11446
14.95 1   
SparkFun Single Axis Accelerometer Breakout - ADXL193 (+/-250g)
17 available SEN-09332
29.95 1   
Toy DC Motor with Leads
Retired ROB-09608
0.95 1   
Total: 398.93