A-G Labs

by Member #268145

Favorited Favorite 0

List for A-G Labs

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Diagonal Cutters
In stock TOL-08794
2.75 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
11 2   
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
25.9 2   
Soldering Station Variable Temperature 50W
Retired TOL-10707
44.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
11.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
RFID Reader ID-12LA (125 kHz)
Out of stock SEN-11827
32.5 1   
RFID Tag (125kHz)
Retired COM-08310
3.9 2   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
JST Right Angle Connector - Through-Hole 3-Pin
In stock PRT-09750
1.05 1   
Total: 244