by NikhilH
Product | Subtotal | Qty | |
---|---|---|---|
Soldering Station Variable Temperature 50W
TOL-10707 |
44.95 |
1
Cannot be ordered at this time. |
|
Soldering Tip - Hakko - Conical (T18-B)
TOL-10721 |
7.95 |
1
Cannot be ordered at this time. |
|
Olimex In Circuit Serial Programming Cable
DEV-00611 |
1.95 |
1
Cannot be ordered at this time. |
|
JST Jumper 5 Wire Assembly
PRT-09917 |
1.5 |
1
Cannot be ordered at this time. |
|
Molex Jumper 6 Wire Assembly
PRT-09922 |
0.95
You save: 1.15 (55%) |
1 | |
Jumper Wire - 0.1", 6-pin, 4"
PRT-10366 |
1.05 | 1 | |
Conductive Ribbon - 4-Conductor (Connector)
PRT-11681 |
3 |
2
Cannot be ordered at this time. |
|
Zip-Tie Assortment
PRT-10328 |
3.95 |
1
Cannot be ordered at this time. |
|
Conductive Ribbon - 4-Conductor, Insulated (1 yard)
DEV-11680 |
5.25 |
1
Cannot be ordered at this time. |
|
EL Inverter - 12v
COM-10469 |
14.95 |
1
Cannot be ordered at this time. |
|
Total: 85.5 |