whishes

by jrundruud

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MIDI Connector - Female Right Angle
In stock PRT-09536
4.2 2   
Making Things Talk - 2nd edition
Retired BOK-11086
24.95 1   
Cannot be ordered at this time.
Potentiometer - Push-Lock (10K)
Retired COM-10805
2.95 1   
Cannot be ordered at this time.
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
10.95 1   
Cannot be ordered at this time.
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Parts Box
Retired TOL-09283
3.95 1   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
18 available COM-11900
2.1 1   
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Magnet Square - 0.25"
In stock COM-08643
1.6 1   
Force Sensitive Resistor - Long
In stock SEN-09674
22.5 1   
Audio Jack - 3.5mm (Panel Mount)
Retired COM-11154
0.5 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
DC Barrel Jack - Panel Mount
Retired PRT-10785
3.95 1   
Cannot be ordered at this time.
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Mini Photocell
In stock SEN-09088
19.2 12   
Shaft Coupler - 1/4" to 4mm"
Retired ROB-12493
4.99 1   
Cannot be ordered at this time.
Total: 200.29