FEV

by bdwyer

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.5 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.5 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.5 1   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
2.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
1.95 1   
6-Pin Chassis Connector - Panel Mount (male and female)
In stock PRT-11475
2.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.5 1   
Arduino ProtoShield - Bare PCB
Out of stock DEV-11665
4.95 1   
Arduino Uno - R3
In stock DEV-11021
24.95 1   
Break Away Headers - Long
In stock PRT-10158
2.95 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.35 1   
SparkFun RS232 Shifter - SMD
In stock PRT-00449
13.95 1   
Total: 65