by Member #1556
Product | Subtotal | Qty | |
---|---|---|---|
Ultrasonic Range Finder - LV-MaxSonar-EZ0
SEN-08502 |
106.89
You save: 5.61 (5%) |
3
Cannot be ordered at this time. |
|
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
Electret Microphone
COM-08635 |
1.05 | 1 | |
Color Light Sensor - Avago ADJD-S311-CR999
SEN-10656 |
4.95 |
1
Cannot be ordered at this time. |
|
Infrared Emitters and Detectors
SEN-00241 |
1.95 |
1
Cannot be ordered at this time. |
|
Piezo Element
SEN-10293 |
6.4 | 4 | |
Webcam - USB
SEN-11957 |
15.95 |
1
Cannot be ordered at this time. |
|
SoftPot Membrane Potentiometer - 200mm
SEN-08679 |
12.95 | 1 | |
Tilt Sensor - AT407
SEN-10289 |
6.3 | 3 | |
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
SEN-08958 |
16.5 |
1
Cannot be ordered at this time. |
|
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
LilyPad Arduino 328 Main Board
DEV-09266 |
19.95 |
1
Cannot be ordered at this time. |
|
XBee 1mW Trace Antenna - Series 1 (802.15.4)
WRL-11215 |
24.95 |
1
Cannot be ordered at this time. |
|
Total: 250.19 |