Pico Pack

Favorited Favorite 0

This is the hardware we use in our Elementary National Tour workshops. You can use it to teach really young kids the basics of programming and sensors in conjunction with Scratch from MIT. Just plug the PicoBoard in and start programming away. The extra sensors are intended to be attached to the analog inputs on the PicoBoard using the jumper wires. Bear in mind that this is not a permanent connection and you will have a difficult time keeping the connection to the sensors if you move things around too much. This is because you and the kids are truly prototyping. If you have a permanent setting you wished to embed the sensors in then feel free to use glue, tape, buy a breadboard, etc.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PicoBoard
Retired WIG-10311
899 20   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
250 20   
Flex Sensor 2.2"
Out of stock SEN-10264
239 20   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
21 20   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
90 20   
Total: 1525.95