Makerspace Startup Tools

by bri_huang

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Soldering Station Variable Temperature 50W
Retired TOL-10707
179.8 4   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
7.8 4   
Long Nosed Pliers
Retired TOL-10392
15.8 4   
Cannot be ordered at this time.
Diagonal Cutters
In stock TOL-08794
7.8 4   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
9.96 4   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
7.95 1   
Tool Kit - Screwdriver and Bit Set
In stock TOL-10865
9.95 1   
SparkFun Mini Screwdriver
In stock TOL-09146
3.8 4   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
3.95 1   
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
2.95 1   
Cannot be ordered at this time.
Modular Plastic Storage Box - Medium (4 pack)
In stock TOL-11528
3.95 1   
Modular Plastic Storage Box - X-Large
Retired TOL-11530
1.95 1   
Cannot be ordered at this time.
Digital Multimeter
Retired TOL-09141
59.8 4   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
11.8 4   
Cannot be ordered at this time.
Third Hand
In stock TOL-09317
39.8 4   
Solder Tip Tinner and Cleaner
Retired TOL-08966
9.07
You save:
4.88 (35%)
1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
16.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
16.95 1   
Total: 410.03


Start a project on
Hackster.io
with this stuff