MicroZoul

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Paste - 50g Leaded
Retired TOL-10448
19.9 2   
Cannot be ordered at this time.
Soldering Tip - Plug Type - Chisel
Retired TOL-09529
3.95 1   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 3.3V
Only 12 left! LCD-09053
18.5 1   
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Triple Axis Accelerometer - ADXL345
Out of stock SEN-09045
10.95 1   
Cannot be ordered at this time.
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
4.5 1   
Magnetometer Digital Triple Axis - HMC5843
Retired COM-09441
5.95 1   
Cannot be ordered at this time.
Triple-Axis Digital-Output Gyroscope - ITG-3200
Retired SEN-09793
9.95 1   
Cannot be ordered at this time.
LSM303DLH - Tilt Compensated Compass
Retired COM-09757
6.95 1   
Cannot be ordered at this time.
Break Away Headers - Right Angle 3x40
In stock COM-10095
4.46
You save:
5.44 (55%)
2   
Connector 1.0mm Horizontal - 5 pin
Retired PRT-10209
4.75 5   
Cannot be ordered at this time.
JST SH Jumper 5 Wire Assembly - 8"
Retired PRT-10360
1.5 1   
Cannot be ordered at this time.
Connector 1.0mm Horizontal - 2 pin
Retired PRT-10206
0.95 1   
Cannot be ordered at this time.
Total: 110.26