by Samantha2
Product | Subtotal | Qty | |
---|---|---|---|
Vibration Motor
ROB-08449 |
53.5
You save: 2.75 (5%) |
25 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
12.5
You save: 11.25 (47%) |
25 | |
Coin Cell Battery Holder - 20mm (PTH)
PRT-00783 |
38
You save: 2 (5%) |
25 | |
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
100
You save: 5 (5%) |
50 | |
LED - Super Bright Green (25 pack)
COM-09661 |
8.5 | 1 | |
LED - Violet 5mm (25 pack)
COM-09851 |
7.95 |
1
Cannot be ordered at this time. |
|
LED - Super Bright Red (25 pack)
COM-09660 |
2.13
You save: 6.37 (75%) |
1 | |
LED - Super Bright White (25 pack)
COM-09850 |
9.5 |
1
Cannot be ordered at this time. |
|
Conductive Fabric - 12"x13" Ripstop
DEV-10056 |
11.95 |
1
Cannot be ordered at this time. |
|
Conductive Thread (Thin) - 50'
DEV-10118 |
8.95 |
1
Cannot be ordered at this time. |
|
LED - Super Bright Yellow (25 pack)
COM-10023 |
8.5 |
1
Cannot be ordered at this time. |
|
LED - Super Bright Blue (25 pack)
COM-09662 |
2.13
You save: 6.37 (75%) |
1
Cannot be ordered at this time. |
|
Total: 263.61 |