Tools

by Member #472334

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
MPLAB PICkit 3
Retired PGM-09973
49.95 1   
Cannot be ordered at this time.
SparkFun Adapter Board - ICD/ICD2
Retired BOB-00193
9.9 2   
Cannot be ordered at this time.
Olimex In Circuit Serial Programming Cable
Retired DEV-00611
3.9 2   
Cannot be ordered at this time.
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
7 2   
Precision Phillips Set
Retired TOL-00080
3.95 1   
Cannot be ordered at this time.
Solder Tip Tinner and Cleaner
Retired TOL-08966
13.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
31 available TOL-08775
32.5 1   
Soldering Tip - Plug Type - Tapered 1/32"
Retired TOL-09537
3.95 1   
Cannot be ordered at this time.
Soldering Tip - Plug Type - Conical 1/64"
In stock TOL-09538
4.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
4.5 1   
USB Digital Multimeter - Auto-Ranging (RS232 output)
Retired TOL-10892
59.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Modular Plastic Storage Box - Large (2 pack)
Retired TOL-11529
5.9 2   
Cannot be ordered at this time.
Modular Plastic Storage Box - Medium (4 pack)
22 available TOL-11528
9 2   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
9 2   
Modular Plastic Storage Box - X-Large
Retired TOL-11530
3.9 2   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
3.9 2   
Cannot be ordered at this time.
Breadboard - Classic
28 available PRT-00112
10.95 1   
Tool Kit - Beginner
Retired TOL-11101
21.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 12VDC 600mA
Retired TOL-09442
5.95 1   
Cannot be ordered at this time.
SparkFun RS232 Shifter - SMD
In stock PRT-00449
17.5 1   
Serial Connector - Ribbon Cable (Female, 9-pin)
Retired PRT-11157
3.9 2   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
2.75 5   
2x5 Pin Shrouded Header
In stock PRT-08506
8.75 5   
Ribbon Crimp Connector - Breadboad Friendly (2x5, Female)
Retired PRT-10965
3.8 4   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Break Away Headers - Long
In stock PRT-10158
6.5 2   
Olimex ICSP Breakout
Retired DEV-08108
7.95 1   
Cannot be ordered at this time.
USB to RS232 Converter - 6ft
34 available CAB-11304
17.5 1   
Total: 385.6