×

We’ve made some changes to our site navigation. We are still moving some things around. Thanks for your patience. Details can be found here.

Jumper wire continuity tester

by PointyOintment

Favorited Favorite 0

Simple continuity tester intended to test jumper wires and anything they can connect to. Needs a resistor between 33 and 62 ohms (if I calculated correctly) added.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Email: Or if you'd like, you can enter an email address into this box and click 'share':

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ProtoBoard - Triangle Shape
Retired PRT-08887
1.5 1   
Cannot be ordered at this time.
LED - Basic Green 3mm
In stock COM-09650
0.35 1   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
1.95 1   
Coin Cell Battery Holder - 12mm (PTH)
In stock PRT-07948
1.5 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
Female Headers
In stock PRT-00115
1.5 1   
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
Total: 8.8


Start a project on
Hackster.io
with this stuff