need list

by Member #473177

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Third Hand Kit
18 available TOL-11784
37.5 1   
SparkFun Third Hand Parts
20 available TOL-12033
2.45 1   
Flexible Coolant Pipe - 1ft (1/2" - OVERSIZED)
Retired TOL-12029
5.95 1   
Cannot be ordered at this time.
Mini Microswitch - SPDT (Offset Lever)
Retired COM-12743
1.79 1   
Cannot be ordered at this time.
100MHz Digital Storage Oscilloscope - GA1102CAL
Retired TOL-11766
399.95 1   
Cannot be ordered at this time.
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
7 2   
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
Retired PRT-10934
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit for Arduino - V3.1
Retired KIT-12001
99.95 1   
Cannot be ordered at this time.
Digital Oscilloscope DIY Kit
Retired KIT-12848
59.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
15.9 2   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
15.9 2   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
15.9 2   
Cannot be ordered at this time.
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
JST Jumper 4 Wire Assembly
In stock PRT-09916
1.6 1   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Flexible Coolant Pipe - 1ft (1/2")
In stock TOL-12783
2.1 1   
SparkFun Pi Wedge
Retired KIT-12652
6.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
SparkFun Monster Moto Shield
Retired DEV-10182
143.9 2   
Cannot be ordered at this time.
Motor Driver 2.5A MC33926
Retired ROB-11080
47.9 2   
Cannot be ordered at this time.
Solid State Relay - 40A (3-32V DC Input)
In stock COM-13015
10.95 1   
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
SparkFun SOIC to DIP Adapter - 8-Pin
Retired BOB-00494
2.95 1   
Cannot be ordered at this time.
ProtoBoard - Square 1" Single Sided
In stock PRT-08808
1.95 1   
XT60 Connectors - Male/Female Pair
In stock PRT-10474
1.6 1   
Heatsink TO-220
In stock PRT-00121
1.05 1   
Screw - Phillips Head (1/4", 4-40, 10 pack)
In stock PRT-10453
1.6 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
ProtoBoard - Square 1" Double Sided
Retired PRT-08814
2.5 1   
Cannot be ordered at this time.
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
Spring Terminals - PCB Mount (4-Pin)
24 available PRT-08075
3.2 2   
ProtoBoard - Square Shape
Retired PRT-08886
0.5 1   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
SST Liquid Level Sensor
Out of stock SEN-13835
26.95 1   
pi-top (Green)
Retired KIT-13896
264.95 1   
Cannot be ordered at this time.
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Mean Well Switching Power Supply - 12VDC, 12.5A
Retired TOL-14099
35.95 1   
Cannot be ordered at this time.
Adam Tech Wall Adapter Cable - Three Terminal (NA)
Retired CAB-14092
4.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
Out of stock SEN-10245
4.5 1   
Total: 1665.64