Pumblebumble.

by Mann O'Mannoman

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Display Module - 3.2" Touchscreen LCD
Retired LCD-11741
84.95 1   
Cannot be ordered at this time.
Muscle Wire® - 0.012" Diameter (1 foot)
23 available COM-11900
2.1 1   
SparkFun FT231X Breakout
Retired BOB-11736
14.95 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
Total: 128.95